Toptec outdoor enclosure

Function meets safety – never weather-beaten.

Benefits at a glance

  • Intelligent double-walled design with chimney effect to reduce the influence of exposure to the sun and enable passive heat dissipation
  • Weather canopy with projections in all directions offers additional shading and protection against snow or rain
  • TS 8 frame for flexible interior installation (use of mounting plates or 19" components is also possible)
  • High-quality materials: Frame in V2A stainless steel, panels in aluminium
  • Surfaces powder-coated and with UV-resistant polyester finish (RAL 7035) for optimal protection against the elements
  • Meets the requirements of protection ratings IP 55 and IK 10
  • 100 mm transport base

 

The Toptec outdoor enclosure is manufactured in different versions:

Outdoor

CS Toptec

Outdoor enclosure with 100 mm transport plinth and rain canopy with projections on all sides. Side panels, rear panel and door fully double-walled on the outside, the entire TS 8 frame is available for interior installation.