- Article number:
- SV 9340.820
- Product description
- Pre-assembled connection cables for individual connection of up to two switchgear units per adaptor.
- Material
- PVC insulation
Temperature resistant to 105 °C
Wire ends with ultrasonic wire-end compression at both ends
- AWG
- AWG|10 = 5.26|mm² ≙ 6|mm²
- Length
- 140 mm
250 mm
- Note
- AWG = American Wire Gauge
- Dimensions
- Length: 140 mm, 250 mm
- Packs of
- 6 pc(s).
- Weight/pack
- 0.15 kg
- Copper weight (kg per piece)
- 0.013
- Customs tariff number
- 74198090
- EAN
- 4028177583573
- ETIM 7.0
- EC000839
- ECLASS 8.0
- 27400613
- Product description
-
SV Twin cord, AWG 10, L1: 140 mm, L2: 250 mm