C rails for DK-TS

Article no.: DK 7096000

For direct mounting on the horizontal enclosure section.

Article no.:
DK 7096000
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
690 mm
Installation options
On the horizontal enclosure sections
On the vertical TS, VX SE enclosure section via adaptor rails for VX compatibility
To fit
Enclosure type: DK-TS
Width: 800 mm
Depth: 800 mm
Packs of
6 pc(s).
ECLASS 8.0
27400501