Bayed enclosure system VX25 as per specifications

Article number: VX 7993.806

Group enclosure, including 200 mm base/plinth without mounting plate, for installing a wiring system. For use in accordance with the project-specific approved-material lists for the relevant brand.

Article number:
VX 7993.806
Product description
Stable symmetrical extrusion frame, consisting of rolled hollow sections with all-round 25 mm DIN pitch pattern of holes at all section levels, horizontal and vertical. Extrusions with two mounting levels for space-saving interior installation, identical punched sections for mounting on the vertical and horizontal frame sections, mounting levels accessible from outside. Integral base reinforcement for stable floor attachment. Simple and stable baying to all sides with a minimum of parts. 3-part gland plate, removable and exchangeable, fitted. Gland plate mounting with automatic potential equalisation. Doors with foamed-in seal and locking rod.1
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
Base/plinth components: Sheet steel
Surface finish
Enclosure frame: Dipcoat-primed
Enclosure panels: Dipcoat-primed, powder-coated
Gland plates: Zinc-plated
Colour
Enclosure frame, roof, rear panel, door(s): RAL 7035
Base/plinth: RAL 9005
Supply includes
Enclosure frame
Door(s)
Roof plate
Rear panel
Lock: 3 mm double-bit
without mounting plate
Base/plinth, 200 mm high, comprising: 4 sheet steel base/plinth corner pieces, front and rear with solid trim panel 8660.02X, with solid trim panels 8660.043 at the sides
Potential equalisation of the roof, side panels and gland plates is achieved automatically during assembly via contact elements
Door(s) earthed at the top with EMC earthing braid 2412.316 on the enclosure frame with threaded block
Comfort handle 8618.240 with integral E1 lock, supplied without keys (supplied loose)
2 base mounting plates 8660.100 (supplied loose)
LED system light 2500.300, 100 – 240 V, 1~, 50 Hz / 60 Hz, without socket, fitted at the top front
Solid sheet steel door, one-piece, r/h door hinge, 180° hinges
Zinc-plated gland plates, three-part, with cut-out for cable entry and fitted brush strip
Number of doors
1
IP protection category to IEC 60 529
IP 05
Note
BV 1.09 § 1.1.2 states that all locks mounted to machines should always to be delivered without keys. The required cylinder keys can be ordered separately under Model No. 2532.002 for the supplier's own use.
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 600 mm
Height including base/plinth
2,200 mm
Packs of
1 pc(s).
Net weight
83.5 kg
Gross weight
90.4 kg
EAN
4028177994935
ETIM 9
EC000261
ECLASS 8.0
27180101
Documentation
White Paper
Data sheets
Data sheets