Indoor Housing Solutions

Protection that sets standards

Your IT deserves more than standard security. As a world-leading supplier of housing and enclosure systems, we offer sophisticated indoor housing solutions that protect against fire, water, dust and unauthorised access. Modular, adaptable and enabling you to respond rapidly to changes, our solutions make no compromises when it comes to data security.

Indoor-Housing-Solutions

The epitome of security

Ultimate protection and minimal risks – intelligent IT security

When outages are not an option, only the highest levels of security and availability will do. Whether in data centres, KRITIS environments or industrial facilities, IT security starts with the right infrastructure. Our indoor housing solutions protect sensitive data from unauthorised access, fire and physical threats, while smart climate control and energy-efficient systems ensure maximum control. Thanks to the decentralised location of these solutions, close to the data source, operations run smoothly and critical processes are protected against outages.

Scalable cooling capacity by kW

System-tested, modular all-round protection

Micro Data Center Level E safe

The compact all-in-one solution

  • For one to four racks, including cooling and power distribution
  • Particularly suitable for edge applications, Industry 4.0 and public authorities
  • High security standards – protection against fire, water, theft, dust, vandalism, etc.
  • Easy relocation – can be removed, extended and reused

Basic Protection room (GSR / GSR+)

The flexible security room

  • Solution for plant rooms (GSR) and data centres (GSR and GSR+)
  • Standard solution for government, the healthcare sector and industries requiring a high level of protection
  • High security standards – protection against fire, water, theft, dust, vandalism, etc.
  • Easy relocation – can be removed, extended and reused

High-Availability room (HVR)

Certified security for critical IT infrastructure

  • Maximum protection to EN 1047-2, ECB·S-certified and monitored
  • The solution for applications with extremely high physical protection requirements
  • High security standards – protection against fire, water, theft, dust, vandalism, etc.
  • Easy relocation – can be removed, extended and reused

Customised solutions for your business

Use cases

You don’t let just anybody build you a server room – you get in touch with Rittal.

Peter Marszelewski Head of IT at Ralf Bohle GmbH

Perfectly coordinated systems for scaling

Our RiMatrix solutions

References

Ralf Bohle GmbH

New IT infrastructure at a tyre manufacturing company

At Ralf Bohle, there’s no chance of flames taking hold in the server room. The manufacturer of Schwalbe bicycle tyres has made safety and security a priority and opted for IT infrastructure from Rittal.