Constantly reducing data latency is a decisive and critical factor in affecting and improving the efficiency of manufacturing processes. With the new AX IT Nano Data Center, you can integrate a small data centre directly into your production operation – for instant processing of large volumes of data.
Direct access to the parts and components of your production IT infrastructure simplifies its use and maintenance – a time-saving benefit that should not be underestimated. The new swing-hinged 19" mounting frame allows vertical integration of your servers and switches. As a result, you always have constant and convenient access to the active IT components from the front. The integrated swing frame also ensures simpler handling and cable routing.
The IT equipment used in your production process gets exposed to much harsher and more demanding conditions than pretty much anywhere else. Thanks to a high protection rating of up to IP 54, which meets the industrial AX standard, there is no need to worry about using the AX IT Nano Data Center in industrial environments – whether as a wall-mounted or free-standing enclosure and with full access and availability to Rittal’s comprehensive range of modular system accessories for the AX compact enclosure. Thanks to the vertical integration of the active components, the slim-line enclosure is extremely space-saving.
Pre-mounted and installed fan-and-filter units guarantee effective cooling of the IT components.