Outdoor Housing Solutions

Reliable IT security – anywhere, whatever the weather

When technology is exposed to the elements, robust and energy-efficient systems are called for. Our solutions offer protection against vandalism, unauthorised access and the weather, while also ensuring data security – even in the most challenging environments.

Outdoor-Housing-Solutions

Weatherproof. Robust. Secure.

IT protection in any environment

If your IT has to be located outdoors, there can be no compromises. Despite its permanent exposure to potentially extreme conditions, outdoor infrastructure still needs to work reliably. Our outdoor housing solutions offer protection against the weather, physical threats and unauthorised access. Robust materials, corrosion-resistant surfaces and intelligent climate control ensure a durable, energy-efficient and fail-safe IT environment – wherever it is needed.

Scalable cooling capacity by kW

Modular IT security solutions

CS Toptec

Suitable for all weathers.

In outdoor use, our CS Toptec provides your RiMatrix Micro Data Center with reliable protection against the elements. With a cooling output of up to 4.9 kW per enclosure and preconfigured variants, it offers the right solution for any location. Its passive cooling with patented hybrid cooling technology delivers average energy savings of 30%.

Container solutions

High-performance IT infrastructure. Anywhere.

Data centres based on predefined container modules can be flexibly extended and are suitable for locations that are difficult to access. Ideal for installing outdoors – if there is no room in the building, for instance. Our outdoor containers enable you to create a high-performance IT infrastructure in no time at all.

Customised solutions for your business

Use cases

The compact cooling units in the Blue e+ series are playing a key role in improving our carbon footprint.

Phillip Knorr Managing Director of KUKA Industries

Perfectly coordinated systems for scaling

Our RiMatrix solutions

References

Vitens Water Company

Digitization in the drinking water supply

The largest water company in the Netherlands is “digitalizing” the network to make the drinking water supply even more reliable. Vitens houses the components required to collect the necessary measurement data in robust outdoor enclosures from Rittal.