RiMatrix S Standard security room

Article number: DK 7998.607

The standardised data centre at your premises is equipped with an additional security room (room-within-a-room) to provide additional protection from fire, water and smoke.

Article number:
DK 7998.607
Product description
The standardised data centre at your premises is equipped with an additional security room (room-within-a-room) to provide additional protection from fire, water and smoke.
Material
Element core made of thermally effective insulation substance
Robust, encapsulated sheet steel cassette panels
Innovative connection technology using patented profile technology
Use of temperature- and humidity-resistant seals
Use of fire protection valves
Dismantling and reassembly is possible at any time
Supply includes
Advice and ROI calculation
Delivery and integration into the customer infrastructure
Commissioning and handover
Documentation, training and instruction
Hotline and service/service agreements
Clearance depth
7,220 mm
Clearance height
2,700 mm
Clearance width
4,776 mm
Climate control (ZUCS)
180 kW + 20 kW
n+2 redundant
Number of low-voltage main distributors
2
No. of PDU Basic
36
Serverracks (600x2000x1200mm)
16
Combined network/server rack (800 x 2000 x 1200 mm)
2
Protection standards
Fire resistance EI 90 to EN 1363/F 90 to DIN 4102
Dust- and watertight IP 56 to IEC 60 529
Protection from unauthorised access – Resistance class II
EMC basic protection
Acrid gas-tightness, based on EN 1634-3 (DIN 18095)
Shock test with 3000 Nm energy after 30 minutes flame impingement over standard temperature curve
Burglar resistance
RC 2
Design burglar protection
Yes
Design fire protection
EI 90 to EN 1363 / F 90 to DIN 4102
Humidification and dehumidification system
optional
Room extinguisher system
optional
Version
Double 9
Dimensions
Width: 4,976 mm
Height: 2,800 mm
Depth: 7,420 mm
Packs of
1 pc(s).
Customs tariff number
73089059
EAN
4028177702554
ETIM 9
EC002499
ECLASS 8.0
27180207
Product description
DK RiMatrix S Standard security room, Double 9
Standard data centre 180 kW, 16+2 racks,
including cooling installed in a security room,,
,,

Fully functional standard data centre comprising 2
rack suites (depth 1200 mm) with 8 server racks and a
network rack each, installed in a fully enclosed
room.

The standard data centre is enclosed in an accurately
dimensioned, modular IT security room. All connecting
elements of the room system are designed to permit
disassembly and re-use. The enclosure is a steel box
construction. The IT security room is installed as a