Socket strip with ammeter

Article no.: DK 7240300

For measuring the power consumption of the connected consumers, pin patterns: "earthing pin", various mounting options

Article no.:
DK 7240300
Product description
The socket strip with ammeter measures the active power of the connected equipment. The 482.6 mm (19") long socket strip may optionally be mounted on the 482.6 mm (19") mounting frame, on the enclosure frame or in the rear section of wall-mounted distributors. The installation bracket may be mounted in four different positions for variable mounting. Without additional mounting accessories, the socket strip may be inserted into all sections with a 25 mm pitch pattern.
Material
Aluminium section, natural anodised
Socket inserts: Polycarbonate
Supply includes
Socket strip
Two installation brackets
Assembly parts
With 3 m connection cable (wire end ferrules)
Design
With ammeter
Sockets
7 x D, earthing-pin (type F, CEE 7/4)
Dimensions
Height: 45 mm
Depth: 50 mm
Length: 482.6 mm
Length of connection cable
3 m
Mounting dimensions
464.1 mm
Rated operating voltage
230 V AC, 50 Hz
Rated voltage
230 V AC, 50 Hz
Rated current (max.)
16 A
Installation options
Components with a 25 mm pitch pattern
Enclosure frame
IT wall-mounted distributor, at the rear, horizontal (adequate width provided)
482.6 mm (19") level
Colour of socket
Grey
Packs of
1 pc(s).
Net weight
0.859 kg
Gross weight
1.18 kg
Customs tariff number
85366990
EAN
4028177558144
ECLASS 8.0
27142604
Declarations
Declaration of conformity
Socket strip, 7 way multi-appliance receptacle earthed
max 16A/socket

2 angle brackets are needed to fix the socket strip in
the network enclosure.
The socket strip has 7 earthed sockets fitted in it.
The ammeter shows the flowing current with a two digit
7 segment display. It is an aluminium section, natural
anodised enclosure. The socket cups are made from
polycarbonate.

Technical specifications:
- Dimensions 482.6 length, 44.45 mm width,
44.45 mm height
- Rated current: 16 A
- Rated voltage: 230V
- Protection category: IP20
- Conformity: CE following directive 72/73/EWG,
ROHS following directive 2002/95/EC
- Safety: DIN EN 60950-1
- Connection cables: 3 m, grey, without connector,
H05VV-F3G1.5