CMC III mounting units

Article no.: DK 7030070

To accommodate CMC III components.

Article no.:
DK 7030070
Design
For PU, PU Compact, control units, CMC III CAN bus unit and CMC III power pack.
Product description
Depending on the design, the mounting unit can accommodate 1 or 3 Processing Units / sensor units etc. The 482.6 mm version (19" levels) can accommodate 3 units. The enclosure frame version can accommodate 1 unit.
Benefits
Fire protection: Self-extinguishing to UL 94 HB
Applications
Accommodation of CMC III components.
Function principle
CMC III Processing Unit
CMC III Processing Unit Compact
CMC III control unit
CMC III power pack
CMC III LTE unit
CMC III door control module
Material
Sheet steel
Surface finish
Zinc plated, passivated
Supply includes
Blanking cover
Number of locations
3
Installation options
482.6 mm (19") level
Dimensions
Width: 482.6 mm
Depth: 141 mm
Packs of
1 pc(s).
Net weight
0.8 kg
Gross weight
1.02 kg
Customs tariff number
73269098
EAN
4028177659391
ETIM 9
EC002627
ECLASS 8.0
27189253
Product description
DK CMC III mounting units, Accommodation of CMC III components, For 482.6 mm (19"), WHD: 138x40x132 mm
Data sheets
Visio Shapes
7030.070
CMC III mounting unit, 1 U
Packs of 1
Used to mount PU, PU Compact, control units, CMC III CAN bus unit and
CMC III power pack.
The mounting unit can accommodate up to three units and is attached in
the 19? frame. The components to be mounted are plugged in at the front
and automatically lock into place. In the rear section of the system
there is an integrated option for fastening the CMC III cable clamp
straps 7030.087.
Technical specifications:
Width: 482.6 mm (19?)
Height: 44.25 mm (1 U)
Depth: 141 mm
Material: Zinc-plated sheet steel
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Included in the pack: Mounting unit and assembly parts