Aisle containment

Article no.: SK 3300160

Door and roof components separate hot and cold air in the data centre. Such a separation is pivotal to increasing the efficiency of climate control technology. It may be used as a hot or cold aisle containment.

Article no.:
SK 3300160
Design
Door element
Product description
Slimline door element with viewing window and sliding door. Stable roof elements in a composite material with a high level of light permeability. Where required, safety glass may also be used. The aisle width is 1,200 mm.
Benefits
Increased energy efficiency and performance capability of climate control
Easily installed and retrofitted, as it is fully compatible with the VX IT rack system
An inexpensive way to boost the performance of your existing installation, lengthening the investment cycle until a replacement needs to be purchased
Applications
Depending on the application, aisle containment may be used with CRAC systems or LCP Inline as hot or cold aisle containment
Function principle
Aisle containment is a combination of door and roof components which facilitate consistent separation of the hot and cold air in the data centre. Such separation is pivotal to saving energy and increasing the efficiency of the available climate control technology.
Material
Sheet steel, spray-finished
Colour
RAL 7035
Dimensions
Height: 2,000 mm
Note
Compartment Rack VX IT (Model No. 531x.175, 531x.185) is not compatible with this product. Contact us for alternative solutions.
Packs of
1 pc(s).
Net weight
111 kg
Gross weight
115 kg
Customs tariff number
94039910
EAN
4028177582668
ETIM 9
EC002525
ETIM 8
EC002525
ECLASS 8.0
27182102
Data sheets
Technical system catalogue
Door system for cold aisle containment
Sliding door system suitable for cold aisles with a
width of 1200 mm and a server rack height of 2000 mm.
Designed for use with a room-related climate control
of data centres with cold aisle containment and Rittal
CRAC system or Rittal LCP Inline. The clear height of
cold aisle is 2200 mm.