- Article no.:
- SK 3300280
- Design
- Roof element start/end
- Product description
- Slimline door element with viewing window and sliding door. Stable roof elements in a composite material with a high level of light permeability. Where required, safety glass may also be used. The aisle width is 1,200 mm.
- Benefits
- Increased energy efficiency and performance capability of climate control
- Easily installed and retrofitted, as it is fully compatible with the VX IT rack system
- An inexpensive way to boost the performance of your existing installation, lengthening the investment cycle until a replacement needs to be purchased
- Applications
- Depending on the application, aisle containment may be used with CRAC systems or LCP Inline as hot or cold aisle containment
- Function principle
- Aisle containment is a combination of door and roof components which facilitate consistent separation of the hot and cold air in the data centre. Such separation is pivotal to saving energy and increasing the efficiency of the available climate control technology.
- Material
- Sheet steel, spray-finished
- Colour
- RAL 7035
- Dimensions
- Width: 800 mm
Depth: 1,200 mm
- Note
- Compartment Rack VX IT (Model No. 531x.175, 531x.185) is not compatible with this product. Contact us for alternative solutions.
- Packs of
- 1 pc(s).
- Net weight
- 18 kg
- Gross weight
- 30 kg
- Customs tariff number
- 73269098
- EAN
- 4028177617421
- ETIM 9
- EC002525
- ETIM 8
- EC002525
- ECLASS 8.0
- 27182102