Filter mat for cooling units, climate control/section doors, air/air heat exchangers and chillers

Article no.: SK 3285000

In dusty environments, we recommend the use of filter mats. This makes the units easier to clean. The filter will need to be replaced at regular intervals, depending on the level of contamination.

Article no.:
SK 3285000
Product description
Rittal cooling units are low-maintenance and are supplied without filter mats. Filter mats may be used for extreme conditions.
Benefits
Temperature-resistant from -40 °C...+80 °C
Material
Open-celled polyurethane foamed plastic
Dimensions
Width: 315 mm
Height: 200 mm
Depth: 10 mm
Packs of
3 pc(s).
Net weight
0.138 kg
Customs tariff number
56039390
EAN
4028177040465
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Certificates
EAC
Data sheets
Technical system catalogue