- Article no.:
- SK 3363144
- Design
- wall-mounted
Water-carrying parts, stainless steel (1.4571) - Product description
- For use in harsh environments and temperature ranges up to +70 °C. User-friendly assembly plus flexible water connection options. External mounting or full internal mounting are supported.
- Colour
- RAL 7035
- Supply includes
- Fully wired ready for connection
Drilling template
Sealing and assembly parts - Total cooling output
- L 35 W 10 at 400 l/h: 0.5 kW
- Rated operating voltage
- 400 V, 2~, 50 Hz/60 Hz
- Rated current max.
- At 50 Hz: 0.1 A
At 60 Hz: 0.1 A - Permissible operating pressure (p. max.)
- 1 ‐ 10 bar
- Duty cycle
- 100 %
- Cooling medium
- Water (see Internet for specifications)
- Water inlet temperature
- 1 °C...30 °C
- Water connections
- ½" connector sleeve
- G ⅜" external thread
- Temperature control
- Basic controller (factory setting +35 °C)
- Operating temperature range
- 1 °C...70 °C
- Note
- Integral non-return valve for version with e-Comfort controller
- Dimensions
- Width: 280 mm
Height: 550 mm
Depth: 120 mm - Note on Model No.
- Extended delivery times.
- Pre-fuse
- Miniature circuit-breaker/fuse: 4 A
- Setting range
- 20 °C...55 °C
- Protection category to IEC 60 529
- IP 55
- Packs of
- 1 pc(s).
- Customs tariff number
- 84158300
- EAN
- 4028177495814
- ETIM 9
- EC002515
- ETIM 8
- EC002515
- ECLASS 8.0
- 27180712
Technical specifications
Temperature control:
Basic controller (factory setting + 35°C)
Dimensions:
WxHxD 280x550x92 mm
Water-carrying parts: 1.4571
Useful cooling output 1.4571 L35 10, 400 l/h: 375 W
Water inlet temperature: +1°C to + 30°C
Permissible operating pressure p. max.: 1 - 10 bar
Duty cycle: 100 %
Type of connection: Pluggable terminal strip
Rated operating voltage V/Hz
400, 2~, 50/60
Rated current max. A
0.1 A, 0.12 A
Pre-fuse T / A
2.0 A (Miniature circuit-breaker, 2-pole)
Cooling medium
Water (refer to specifications on the Internet, assembly instructions
chapter 13)
Temperature range °C
+1°C to + 70°C
Weight / kg
10 kg
Colour
RAL 7035
Air throughput, unimpeded air flow / m3/h
270/320 m³/h
Supply includes
Fully wired ready for connection with connector,
including drilling template, sealing mat and assembly parts.
Temperature control:
Basic controller (factory setting + 35°C)
Dimensions:
WxHxD 280x550x92 mm
Water-carrying parts: 1.4571
Useful cooling output 1.4571 L35 10, 400 l/h: 375 W
Water inlet temperature: +1°C to + 30°C
Permissible operating pressure p. max.: 1 - 10 bar
Duty cycle: 100 %
Type of connection: Pluggable terminal strip
Rated operating voltage V/Hz
400, 2~, 50/60
Rated current max. A
0.1 A, 0.12 A
Pre-fuse T / A
2.0 A (Miniature circuit-breaker, 2-pole)
Cooling medium
Water (refer to specifications on the Internet, assembly instructions
chapter 13)
Temperature range °C
+1°C to + 70°C
Weight / kg
10 kg
Colour
RAL 7035
Air throughput, unimpeded air flow / m3/h
270/320 m³/h
Supply includes
Fully wired ready for connection with connector,
including drilling template, sealing mat and assembly parts.