- Article no.:
- SK 3164115
- Benefits
- Easy assembly, the roof plate variant eliminates the need to create mounting cut-outs
- Fully wired ready for connection
- Material
- Sheet steel, spray-finished
- Colour
- RAL 7035
- Supply includes
- Roof-mounted fans
Assembly parts
- Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- 110 V (DC)
- Rated current max.
- At 50 Hz: 0.6 A
At 60 Hz: 0.7 A
- Dimensions
- Width: 511 mm
Height: 227 mm
Depth: 511 mm
- IP protection category to IEC 60 529
- Internal circuit IP 54
- Note
- Reduction in the specified air throughput to 800 m³/h at 40 Pa counterpressure using two vented base/plinth trim panels
- Operating temperature range
- 20 °C...55 °C
- Packs of
- 1 pc(s).
- Net weight
- 18.445 kg
- Gross weight
- 19.416 kg
- Customs tariff number
- 84145915
- EAN
- 4028177309500
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716