Aisle containment

Article no.: SK 3300180

Door and roof components separate hot and cold air in the data centre. Such a separation is pivotal to increasing the efficiency of climate control technology. It may be used as a hot or cold aisle containment.

Article no.:
SK 3300180
Design
Roof element centre
Product description
Slimline door element with viewing window and sliding door. Stable roof elements in a composite material with a high level of light permeability. Where required, safety glass may also be used. The aisle width is 1,200 mm.
Benefits
Increased energy efficiency and performance capability of climate control
Easily installed and retrofitted, as it is fully compatible with the VX IT rack system
An inexpensive way to boost the performance of your existing installation, lengthening the investment cycle until a replacement needs to be purchased
Applications
Depending on the application, aisle containment may be used with CRAC systems or LCP Inline as hot or cold aisle containment
Function principle
Aisle containment is a combination of door and roof components which facilitate consistent separation of the hot and cold air in the data centre. Such separation is pivotal to saving energy and increasing the efficiency of the available climate control technology.
Material
Sheet steel, spray-finished
Colour
RAL 7035
Dimensions
Width: 800 mm
Depth: 1,200 mm
Note
Compartment Rack VX IT (Model No. 531x.175, 531x.185) is not compatible with this product. Contact us for alternative solutions.
Packs of
1 pc(s).
Net weight
11 kg
Gross weight
23 kg
Customs tariff number
73269098
EAN
4028177582682
ETIM 9
EC002525
ETIM 8
EC002525
ECLASS 8.0
27182102
Data sheets
Technical system catalogue
Roof element for cold aisle containment
Roof element for cold aisle containment with a cold
aisle width of 1200 mm and a server rack width of 800
mm consisting of a steel/safety glass compound.
The clear height of cold aisle is 2200 mm.