Steel blade for deburring blade

Article no.: AS 4050721

Spare blade for deburrer. Rotating 360° blades for deburring.

Article no.:
AS 4050721
Design
Steel blade brushed on both sides
HSS B30
Product description
Spare blade for deburrer. Rotating 360° blades for deburring.
Material
Hardened steel blade, with PVD TiN (titanium nitride) coating
To fit Model No.
4050.720
Packs of
10 pc(s).
Net weight
0.04 kg
Gross weight
0.063 kg
Customs tariff number
82089000
EAN
4028177801240
ETIM 9
EC001509
ETIM 8
EC001509
ECLASS 8.0
21049103