Electro-hydraulic pump

Article no.: AS 4055730

The electro-hydraulic pump is used to drive products in the CW 120-S series.

Article no.:
AS 4055730
Product description
The electro-hydraulic pump is used to drive products in the CW 120-S product series.
Power consumption
1.1 kW
Filling volume
3.5 l
Working volume
2.2 l
Flow rate (max.)
1.1 l/min
Oil (type)
HLP 46
Rated operating voltage
230 V, 50 Hz
Rated current
6.5 A
Machine dimensions
Width: 405 mm
Height: 405 mm
Depth: 310 mm
Support area
Width: 505 mm
Height: 505 mm
Depth: 497 mm
Permissible operating pressure (p. max.)
630 bar
Packs of
1 pc(s).
Net weight
32 kg
Gross weight
34.5 kg
Customs tariff number
84135061
ECLASS 8.0
27301290
Declarations
Declaration of conformity
Documentation
Instructions