XL wire store for Wire Terminal

Article no.: AS 4051038

The modular wire store XL allows space-saving accommodation of six wire drums on two storeys. This enables the controlled infeed of 12 wire types into the Wire Terminal from the central wire store via the wire guides. Depending on the number of wires used, the wire store may be extended to a maximum of 36 wire containers with additional modules on the left and right.

Article no.:
AS 4051038
Product description
The modular wire store XL allows space-saving accommodation of six wire drums on two storeys. This enables the controlled infeed of 12 wire types into the Wire Terminal from the central wire store via the wire guides. Depending on the number of wires used, the wire store may be extended to a maximum of 36 wire containers with additional modules on the left and right.
Benefits
High flexibility due to modular system.
Technical specifications
For large wire drums with max. dimensions 500 x 500 mm
Controlled infeed of wires into the Wire Terminal WT
Max. admissible load, top storey: 540 kg (corresponding to 6 wire drums @ 90 kg)
Max. admissible load, top storey: 210 kg (corresponding to 6 wire drums @ 35 kg)
Supply includes
Additional module
Support area
Width: 1,550 mm
Height: 2,250 mm
Depth: 1,050 mm
To fit Model No.
4051.024
4051.036
Packs of
1 pc(s).
Net weight
170 kg
Gross weight
180 kg
Customs tariff number
94032080
EAN
4028177964549
Documentation
Instructions