- Article no.:
- AS 4051029
- Product description
- The print option allows automatic labelling of the assembled wires. The automated printing system is integrated into the fully automated Wire Terminal process.
- Benefits
- Printing system is integrated into the fully automated Wire Terminal WT process
- Optimum, order-specific labelling of the wires
- Supports the downstream wiring process
- Technical specifications
- Label versions may be individually adapted, either manually or by linking to Eplan
- Colour
- Black
- Packs of
- 1 pc(s).
- Net weight
- 20.5 kg
- Gross weight
- 21.5 kg
- Customs tariff number
- 84879090
- EAN
- 4028177940376
- ECLASS 8.0
- 17139201
- Product description
- AS Printer option black, The black printing option provides automated labeling of the assembled, wires in black. The automated printing system is integrated in the fully, automatic process of the wire terminal. The variants of the marking, versions on the