- Article no.:
- AS 4052210
- Design
- Isolation protection 1000 V
- Product description
- Multi-part screwdriver set. With a long, slender handle and high-performance tips with non-transfer insulation.
- Benefits
- Minimal force required, thanks to ergonomically styled handle
- Handle head with anti-roll protection and clear screw labelling
- Black coated blade tip to preserve precision and accuracy of fit
- Handle 30% and insulation up to 50% slimmer than comparable tools
- Material
- Blade: Chrome-molybdenum-vanadium alloy
Handle core: Hard plastic
Handle body: Elastic, highly flexible plastic
- Colour
- Handle: Anthracite and Rittal Power Pink
- Supply includes
- Set with 5 screwdrivers
- Blade tip
- SL 3 x 0.5 mm
- SL 4 x 0.8 mm
- SL 5.5 x 1 mm
- PH 1
- PH 2
- Standards
- IEC 60 900
- Packs of
- 1 pc(s).
- Net weight
- 0.35 kg
- Gross weight
- 0.385 kg
- Customs tariff number
- 82054000
- EAN
- 4028177807341
- ETIM 9
- EC000144
- ETIM 8
- EC000144
- ECLASS 8.0
- 21040406
- Product description
-
Screwdriver Set insulated SL 3x0,5_4 x 0,8_5,5x1/PH 1_2