- Article no.:
- GA 9103210
- Material
- Enclosure: Cast aluminium
Cover: Cast aluminium, all-round CR cellular rubber cord seal
- Surface finish
- Textured paint
- Colour
- RAL 7001
- Supply includes
- Enclosure with cover
Cover screws, captive
Screws for attaching support rails
Screw for connection of the PE conductor
- Protection category NEMA
- NEMA 4
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 150 mm
Height: 64 mm
Depth: 35 mm
- Basic material
- Cast aluminium
- Packs of
- 2 pc(s).
- Net weight
- 0.72 kg
- Gross weight
- 0.722 kg
- Customs tariff number
- 84879090
- EAN
- 4028177145351
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101