System cover

Article no.: SV 3087000

For conductor connection clamps and plate clamps.

Article no.:
SV 3087000
Product description
For conductor connection clamps and plate clamps.
Material
ABS
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Height when mounted on 60 mm busbar systems
230 mm
Height when mounted on 100 mm busbar systems
325 mm
Note
For 3-pole systems with 60/100 mm bar centre distance
Only suitable for use with systems without a base tray
For systems with a base tray, the system covers must be mechanically shortened
Dimensions
Width: 100 mm
Depth: 80 mm
Packs of
4 pc(s).
Net weight
1.2 kg
Gross weight
1.384 kg
Customs tariff number
85472000
EAN
4028177036277
ETIM 9
EC000775
ETIM 8
EC000775
ECLASS 8.0
27142414
Product description
SV System cover, WD: 100x80 mm, H: 230-325 mm
Data sheets
Technical details
System covers
for conductor connection clamps and plate clamps
(according to VBG 4). Suitable for 60 und 100 mm
busbar systems.
Width: 100 mm
Height: 80 mm
Material: ABS
Continuous operating temperature: max. 100 °C
Fire protection: corresponding to UL 94-VO