Bus-mounting fuse base

Article no.: SV 3433010

3-pole, for 60 mm bar centre distance.

Article no.:
SV 3433010
Material
Bus-mounting fuse base: Fibreglass-reinforced, thermoplastic polyester (PBT)
Contact hazard protection: Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Note
Wire end ferrules should be used with fine wire conductors
For bar systems with centre-to-centre spacing
60 mm
Type of electrical connection
Box terminal
Fuse inserts
D III-E 33 (adaptor screw)
Rated insulation voltage Ui
690 V
Rated current max.
63 A
Rated operating voltage
690 V (DC)
690 V, 3~
Note
For the use of fuse inserts to EN 60 269-3 (DIN VDE 0636-3)
Dimensions
Width: 57 mm
Height: 209 mm
Connection of round conductors
1.5 ‐ 25 mm²
To fit busbars
Height: 5, 10 mm
Number of poles
3-pole
Rated operating voltage (L1 + L2)
690 V (DC)
Rated operating voltage (L1 + L3)
690 V (DC)
Round conductor cross-section
1.5 ‐ 25 mm²
Packs of
10 pc(s).
Net weight
3 kg
Gross weight
3.18 kg
Copper weight (kg per piece)
0.071
Customs tariff number
85369095
EAN
4028177674998
ETIM 9
EC001644
ETIM 8
EC001644
ECLASS 8.0
27142120
Product description
SV Bus-mounting fuse base, DIII-E33, 63 A, 690 V, 3-pole, round conductor connection 1,5-25 mm², adaptor screw
Approvals
ABS
DNV-GL
Lloyds Register of Shipping
Declarations
Declaration of conformity
Documentation
Further information
Instructions
Safety instructions
Data sheets
Technical details