- Article no.:
- AX 2393300
- Product description
- For mounting in the enclosure, no machining required. Suitable for mounting on the side, base and roof up to a load of 25 N using the locators integrated into the enclosure lights, door-operated switch, door stay, cable conduit holder enclosure. Variable with 2 rows of system punchings, creates additional mounting space e.g. for: Punched section with mounting flange 14 x 39 mm, enclosure lights, door-operated switch, door stay, cable conduit holder.
- Benefits
- Only one screw for attaching the rail inside the enclosure
- Including adaptor for door-operated switch
- Compatibility with VX25 accessories
- Enclosure protection category is retained (no machining required)
- Automatic potential equalisation
- May be retro-fitted even with the mounting plate in situ. Suitable for installation via gland plates
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Assembly instruction
- For installing LED system light, only in conjunction with mounting bracket for interior installation
- To fit
- Enclosure type: AX
Depth: = 300 mm
- Packs of
- 4 pc(s).
- Net weight
- 0.78 kg
- Gross weight
- 0.792 kg
- Customs tariff number
- 73269098
- EAN
- 4028177925229
- ECLASS 8.0
- 27189234
- Product description
-
AX Rail for interior installation, for D: 300 mm