TopTherm wall-mounted cooling unit Blue e 0.3 - 4 kW

Article no.: SK 3332540

Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W). Available in the special formats "horizontal" and "flat".

Article no.:
SK 3332540
Design
wall-mounted
Product description
Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W).
Benefits
May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
Product modification
The unit will be available with R134a refrigerant until 31 December 2026. From 1 January 2025, the unit will no longer meet the GWP requirements for the US market. As an alternative, we recommend the use of a Blue e+ cooling unit.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 3.95 kW
Cooling output L35 L35/60 Hz: 4.35 kW
Cooling output L35 L50/50 Hz: 3.02 kW
Cooling output L35 L50/60 Hz: 3.52 kW
Rated operating voltage
400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Note on Model No.
Full installation not possible
Rated current max.
At 50 Hz: 4.2 A
At 60 Hz: 4.2 A
Start-up current max.
At 50 Hz: 9.2 A
At 60 Hz: 11 A
Air throughput (unimpeded air flow)
External circuit: 2,000 m³/h
Internal circuit: 1,500 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 2.47
Refrigeration factor L35 L35 (EER) 60 Hz: 2.18
Design
wall-mounted
Dimensions
Width: 500 mm
Height: 1,580 mm
Depth: 340 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Protection category NEMA
UL Type 12
Refrigerant/cooling medium
Refrigerant: R134a
Quantity: 2.995 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 4.28 t
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
10 °C...55 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...55 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 1.6 kW
Power consumption L35 L35/60 Hz: 2 kW
Power consumption L35 L50/50 Hz: 1.87 kW
Power consumption L35 L50/60 Hz: 2.34 kW
Permissible operating pressure (p. max.)
28 bar
Pre-fuse
Motor circuit-breaker: 6.3...10 A
Packs of
1 pc(s).
Net weight
94.5 kg
Gross weight
104 kg
Customs tariff number
84158200
EAN
4028177317598
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK cooling unit Blue e, wall-mounted, 3.95 kW, 400-460 V, 3~, 50/60 Hz, Sheet steel, WHD: 500 x 1580 x 340 mm
Approvals
30 - KC Korea
UL + C-UL - FTTA
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
Declaration of conformity UK
Manufacturer's declaration
Documentation
Instructions – R-513A
Instructions – R134a
Safety instructions
Data sheets
Safety data sheet refrigerant – R-513A
Safety data sheet refrigerant – R134a
Technical details
Technical system catalogue
TopTherm wall-mounted cooling units Blue e
Energy-efficient Blue e wall-mounted cooling units
with e-comfort controller integrated as standard,
electrical condensate evaporation
and hydrophobic RiNano coating on the condenser.
Total cooling output:
L 35 L 35 at 50 Hz: 3.95 kW
L 35 L 35 at 60 Hz: 4.35 kW
L 35 L 50 at 50 Hz: 3.02 kW
L 35 L 50 at 60 Hz: 3.52 kW
Power consumption:
L 35 L 35 at 50 Hz: 1.6 kW
L 35 L 35 at 60 Hz: 2 kW
L 35 L 50 at 50 Hz: 1.87 kW
L 35 L 50 at 60 Hz: 2.34 kW
Air throughput of fans unimpeded airflow external:
2000 m³/h
Air throughput of fans unimpeded airflow internal:
1500 m³/h
Energy efficiency ratio EER: 2.47
Rated operating voltage: 400/460 V, 50/60 Hz
Dimensions [W x H x D]: 500 x 1580 x 340 mm
Refrigerant: R134a
Temperature control: e-Comfort controller (factory
setting +35°C)
Ambient temperature range: 10°C to 55°C
Setting range: 20°C to 55°C
Protection category to IEC 60 529: External circuit IP
34
Protection category to IEC 60 529: Internal circuit IP
54
Weight: 91 kg
Material: Sheet steel
Colour: RAL 7035