Slide rail, 2 U, static installation, heavy duty for VX IT

Article no.: VX 5302031

For mounting between a front and rear pair of mounting angles for 482.6 mm (19") standard mounting angles and 482.6 mm (19") dynamic mounting angles in the VX IT.

Article no.:
VX 5302031
Product description
Side system punchings for mounting accessories and cooling components that expel to the side.
Benefits
Simply locate into the system punchings of the 482.6 mm (19") mounting brackets after adjusting the required 482.6 mm (19") distance between levels
Applications
For attachment between the front and rear 482.6 mm (19") mounting level
To support heavy installed equipment
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Load capacity
2000 N, static
Note
Effective contact surface 35 mm per side
Installation options
for 482.6 mm (19") mounting angles, standard: Distance between levels 420/445 mm
for 482.6 mm (19") mounting angles, dynamic: Distance between levels 400/425 mm
Packs of
2 pc(s).
Net weight
1.2 kg
Gross weight
1.428 kg
Customs tariff number
73269098
EAN
4028177952607
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
Slide rail, 2 U, permanent installation, heavy duty, for VX IT, for mounting at the front mounting level, to support heavy installed equipment, effective contact surface each side 35 mm
Documentation
Instructions