VX IT network/server enclosure, vented, for room climate control. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles in the standard version, available in a range of size variants.
- Article no.:
- VX 5329111
- Design
- Vented
Standard
with 482.6 mm (19") mounting angles - Material
- Sheet steel
Aluminium
Front door: Aluminium, 1.25 mm
Rear door: Sheet steel, 1.5 mm - Surface finish
- Enclosure frame: Dipcoat-primed
Interior installation: Spray-finished
Rear door and roof: Dipcoat-primed, powder-coated
Front door: Aluminium, anodised/spray-finished - General colour
- RAL 7035
- Colour
- Enclosure frame, rear door and roof: RAL 7035
Front door: Vertical sections, silver coloured and horizontal sections, RAL 9005
Interior installation, vent grille at the front: RAL 9005
Handle and hinges: RAL 9005 - Supply includes
- VX enclosure frame with doors and roof plate
Aluminium/sheet steel door at the front, vented (vented surface area approx. 85% perforated), 180° hinges
Sheet steel rear door, vented (vented surface area approx. 85% perforated)
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Mounting angles, 482.6 mm (19")
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
25 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Roof plate, multi-piece, removable, for horizontal cable entry at the rear and with covered cut-out for fan mounting plate
Sheet steel rear door, vented, vertically divided, 180° hinges - Dimensions
- Width: 600 mm
Height: 2,000 mm
Depth: 600 mm - Units
- 42 U
- Free mounting space to the 482.6 mm (19") level, front/rear
- 150 mm / 449 mm
- Mounting position of the 482.6 mm (19") level
- front
- Distance between levels as delivered
- 720 mm
- 482.6 mm (19") attachment
- with mounting bracket screw-fastened to the frame at the top and bottom
- Design
- Standard
- Roof design
- multi-piece, removable, for horizontal cable entry at the rear and with covered cut-out for fan mounting plate
- Rear door design
- Sheet steel door, vented, vertically divided, 180° hinges
- Front door design
- Aluminium/sheet steel door, vented, one-piece, 180° hinges
- Mounting angle design
- 482.6 mm (19") mounting angles, standard in the VX IT
- Base design
- Open
- 482.6 mm (19") level(s) version
- front
- Mounting angles position
- 482.6 mm (19") level, front
- Load capacity
- 7,500 N
- Max. load capacity (static) per enclosure to UL 2416
- 6,000 N
- Note
- Depending on how and where it is sited, the door opening angle may vary for selected applications
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 56.5 kg
- Gross weight
- 59.8 kg
- PCF per pack (cradle-to-gate)
- 146.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177945517
- ETIM 9
- EC002499
- ETIM 8
- EC002499
- ECLASS 8.0
- 27180207
- Product description
- VX IT, 19" mounting angles, standard, front, vented, WHD: 600 x 2000 x 600 mm, 42 U
- Documentation
- Instructions
VX IT network, server and electronics enclosure, "standard" variant
<(>,<)>
IT rack, installation height 42 U, vented aluminium sheet steel door at
the front<(>,<)>
two-piece, vented sheet steel door at the rear.
Rack frame:
Pre-configured IT rack, comprising a torsionally rigid, welded and full
symmetrical frame of rolled, 9-fold closed hollow profile, with punchin
in a 25 mm pitch pattern.
Frame with integrated M6 blind rivet nuts, to enable fittings to be
mounted without impairing the degree of protection. All profile edges
are chamfered. Horizontal sections with integrated channel above the PU
foam seal as protection for the seal.
Same profile on all sides, with two mounting levels accessible from
inside and outside, for fast and space-saving interior installation.
Square holes on all sides to enable the use of cage nuts and metric
screws up to M8.
Base:
Welded base frame with integrated reinforcement to enable direct boltin
to the floor from inside the enclosure. Open base frame, without gland
plates, for optional individual configuration with base modules from th
range of accessories.
Baying possible on all sides. Static load capacity up to 7,500 N, and u
to 6,000 N acc. to UL 2416.
Front and rear door:
Vented aluminium sheet steel front door, with perforated sheet steel
panel, 85% free ventilation area, held in a frame of aluminium sections
vertical sections silver-grey anodised<(>,<)>
horizontal sections painted, RAL 9005.
Door with three hinges and four-point locking rod. Door hinge can be
swapped from right to left, hinge pins with integrated adjustment aid
<(>,<)>
door opening angle 240° for stand-alone enclosures, 105° with baying.
Sheet steel rear door, two-piece, vertically divided, vented. Perforate
surface with 85% free ventilation area. Rear door with integrated
reinforcement section on both sides, with three hinges and three-point
locking rod.
Door hinge can be swapped from right to left, hinge pins with integrate
door opening angle 240° for stand-alone enclosures, 160° with baying.
Baying hinges with 180° opening angle for front and rear doors availabl
separately via the range of accessories.
Both doors with comfort handle for semi-cylinder (30/10) mm, with
security lock 3524 E.
Roof plate:
Multi-part roof plate, removable, for horizontal cable entry across the
rear and with covered cut-out for fan mounting plate. The multi-part
design permits removal of the roof plate with the cabling in place
<(>,<)>
which greatly simplifies later retrofitting or modification.
Mounting levels:
Enclosure pre-configured with one 482.6 mm (19") mounting level at the
front.
The total static load capacity when using only one mounting level is 7
,500 N.
This capacity can be increased by realising additional measures to
distribute the load, e.g. slide rails. If the configuration is expanded
with a second mounting level, the load capacity per rack can be
increased to up to 15,000 N.
Expansion accessories and further components to enable configuration
with a second mounting level, such as slide rails etc., are offered via
the range of accessories.
Dynamic load capacity (moving on transport module) up to 5,000 N.
Mounting level comprising universal mounting angles for server, network
and electronics applications, front, depth-variable, 12.5 mm pitch
pattern<(>,<)>
screw-fastened to the enclosure frame via mounting brackets at top and
bottom.
Mounting angles at front, material thickness 2.0 mm, with additional
pitch pattern in accordance with the standard EIA 310 E. All height
units are marked on the mounting angles and numbered in opposite
directions.
Front mounting angles prepared for tool-free mounting of cable routing
aids and organisation of structured cabling with maximum packing
density.
Supply includes:
Practice-proven mounting accessories, such as spacers for optional
raising of the cover plate, fixing accessories for 19" components
comprising twelve 19" fasteners, 1 U, contacting, and 25 hexagon socket
screws, conductive, with washers for thread size M5.
Potential equalisation:
All panel parts with automatic potential equalisation or prepared for
the attachment of earthing straps.
482.6 mm (19") assembly parts are supplied loose.
A potential equalisation kit is available as an accessory.
Side panels:
Side panels are not included in the scope of supply.
One-part screw-fastened variant (IP 55) available via the range of
accessories.
QR code:
Printed QR codes on all panel parts, the roof, doors and rating plate
provide for the unambiguous marking of individual components, simplify
access to relevant product information and documentation, and ensure th
full traceability of single parts.
Material:
Enclosure frame, roof: Sheet steel 1.5 mm
Rear door: Sheet steel 1.5 mm
Front door: Aluminium, sheet steel 1.5 mm
482.6 mm (19") mounting angles: Sheet steel 2.0 mm
Surface finish (sheet steel):
Triple surface treatment for corrosion protection and resistance to
mineral oils, lubricants, machining emulsions and solvents: Nanoceramic
coating, electrophoretic dipcoat priming, textured powder coating in RA
7035/9005.
Protection classes:
Protection category according to IEC 60 529 (with mounted side panels o
in a bayed suite with seals):
IP 00
Protection category according to NEMA (with mounted side panels or in a
bayed suite with seals):
---
Surface finish:
Panel parts, doors, interior installation, painted in RAL 7035/9005
Aluminium front door, vertical, aluminium, silver-grey anodised
Aluminium front door, horizontal, aluminium, painted in RAL 9005
Aluminium front door, sheet steel panel, painted in RAL 9005
Approvals:
UL2416 NWIN (NFPA70, NFPA75)
IEC/EN 60950 (CB Certificate and Report)
IEC/EN 62368 (CB Certificate and Report)
Dimensions (WHD): 600x2000x600 mm
Earthing measures in accordance with the risk assessment
according to DIN EN 62368-1 are not required for VX IT cabinets<(>,<)>
therefore an earthing accessory is not included in the scope of deliver
For increased EMC requirements a potential equalization set can be
purchased via the accessories programme. (5302.027 and 5302.028)
Model No: VX IT 5329.111
Manufacturer: Rittal GmbH & Co. KG
<(>,<)>
IT rack, installation height 42 U, vented aluminium sheet steel door at
the front<(>,<)>
two-piece, vented sheet steel door at the rear.
Rack frame:
Pre-configured IT rack, comprising a torsionally rigid, welded and full
symmetrical frame of rolled, 9-fold closed hollow profile, with punchin
in a 25 mm pitch pattern.
Frame with integrated M6 blind rivet nuts, to enable fittings to be
mounted without impairing the degree of protection. All profile edges
are chamfered. Horizontal sections with integrated channel above the PU
foam seal as protection for the seal.
Same profile on all sides, with two mounting levels accessible from
inside and outside, for fast and space-saving interior installation.
Square holes on all sides to enable the use of cage nuts and metric
screws up to M8.
Base:
Welded base frame with integrated reinforcement to enable direct boltin
to the floor from inside the enclosure. Open base frame, without gland
plates, for optional individual configuration with base modules from th
range of accessories.
Baying possible on all sides. Static load capacity up to 7,500 N, and u
to 6,000 N acc. to UL 2416.
Front and rear door:
Vented aluminium sheet steel front door, with perforated sheet steel
panel, 85% free ventilation area, held in a frame of aluminium sections
vertical sections silver-grey anodised<(>,<)>
horizontal sections painted, RAL 9005.
Door with three hinges and four-point locking rod. Door hinge can be
swapped from right to left, hinge pins with integrated adjustment aid
<(>,<)>
door opening angle 240° for stand-alone enclosures, 105° with baying.
Sheet steel rear door, two-piece, vertically divided, vented. Perforate
surface with 85% free ventilation area. Rear door with integrated
reinforcement section on both sides, with three hinges and three-point
locking rod.
Door hinge can be swapped from right to left, hinge pins with integrate
door opening angle 240° for stand-alone enclosures, 160° with baying.
Baying hinges with 180° opening angle for front and rear doors availabl
separately via the range of accessories.
Both doors with comfort handle for semi-cylinder (30/10) mm, with
security lock 3524 E.
Roof plate:
Multi-part roof plate, removable, for horizontal cable entry across the
rear and with covered cut-out for fan mounting plate. The multi-part
design permits removal of the roof plate with the cabling in place
<(>,<)>
which greatly simplifies later retrofitting or modification.
Mounting levels:
Enclosure pre-configured with one 482.6 mm (19") mounting level at the
front.
The total static load capacity when using only one mounting level is 7
,500 N.
This capacity can be increased by realising additional measures to
distribute the load, e.g. slide rails. If the configuration is expanded
with a second mounting level, the load capacity per rack can be
increased to up to 15,000 N.
Expansion accessories and further components to enable configuration
with a second mounting level, such as slide rails etc., are offered via
the range of accessories.
Dynamic load capacity (moving on transport module) up to 5,000 N.
Mounting level comprising universal mounting angles for server, network
and electronics applications, front, depth-variable, 12.5 mm pitch
pattern<(>,<)>
screw-fastened to the enclosure frame via mounting brackets at top and
bottom.
Mounting angles at front, material thickness 2.0 mm, with additional
pitch pattern in accordance with the standard EIA 310 E. All height
units are marked on the mounting angles and numbered in opposite
directions.
Front mounting angles prepared for tool-free mounting of cable routing
aids and organisation of structured cabling with maximum packing
density.
Supply includes:
Practice-proven mounting accessories, such as spacers for optional
raising of the cover plate, fixing accessories for 19" components
comprising twelve 19" fasteners, 1 U, contacting, and 25 hexagon socket
screws, conductive, with washers for thread size M5.
Potential equalisation:
All panel parts with automatic potential equalisation or prepared for
the attachment of earthing straps.
482.6 mm (19") assembly parts are supplied loose.
A potential equalisation kit is available as an accessory.
Side panels:
Side panels are not included in the scope of supply.
One-part screw-fastened variant (IP 55) available via the range of
accessories.
QR code:
Printed QR codes on all panel parts, the roof, doors and rating plate
provide for the unambiguous marking of individual components, simplify
access to relevant product information and documentation, and ensure th
full traceability of single parts.
Material:
Enclosure frame, roof: Sheet steel 1.5 mm
Rear door: Sheet steel 1.5 mm
Front door: Aluminium, sheet steel 1.5 mm
482.6 mm (19") mounting angles: Sheet steel 2.0 mm
Surface finish (sheet steel):
Triple surface treatment for corrosion protection and resistance to
mineral oils, lubricants, machining emulsions and solvents: Nanoceramic
coating, electrophoretic dipcoat priming, textured powder coating in RA
7035/9005.
Protection classes:
Protection category according to IEC 60 529 (with mounted side panels o
in a bayed suite with seals):
IP 00
Protection category according to NEMA (with mounted side panels or in a
bayed suite with seals):
---
Surface finish:
Panel parts, doors, interior installation, painted in RAL 7035/9005
Aluminium front door, vertical, aluminium, silver-grey anodised
Aluminium front door, horizontal, aluminium, painted in RAL 9005
Aluminium front door, sheet steel panel, painted in RAL 9005
Approvals:
UL2416 NWIN (NFPA70, NFPA75)
IEC/EN 60950 (CB Certificate and Report)
IEC/EN 62368 (CB Certificate and Report)
Dimensions (WHD): 600x2000x600 mm
Earthing measures in accordance with the risk assessment
according to DIN EN 62368-1 are not required for VX IT cabinets<(>,<)>
therefore an earthing accessory is not included in the scope of deliver
For increased EMC requirements a potential equalization set can be
purchased via the accessories programme. (5302.027 and 5302.028)
Model No: VX IT 5329.111
Manufacturer: Rittal GmbH & Co. KG