The 100 mm high base/plinth trim panels are used in the width or depth for cable entry into the base/plinth. The trim panels may also be used in a 200 mm high base/plinth and combined with other 100 mm high trim panels.
- Article no.:
- VX 8620092
- Product description
- For cable entry in the base/plinth. With a base/plinth height of 200 mm, one or two trim panels with brush strips may optionally be used. Thanks to the complete symmetry of the base/plinth system VX, the trim panels with brush strip may either be fitted at the front, rear or side on the base/plinth corner piece.
- Material
- Base/plinth trims: Sheet steel
Brush strip: Plastic, self-extinguishing - Colour
- RAL 9005
- Supply includes
- Assembly parts
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: VX
TX CableNet
Width/depth: 600 mm - Type rating to UL 50E
- Type 1, 12
- Weight/pack
- 1.3 kg
- Packs of
- 2 pc(s).
- Net weight
- 1.1 kg
- Gross weight
- 1.3 kg
- Customs tariff number
- 94039910
- EAN
- 4028177922457
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- VX Base/plinth trim panel, with brush strip, for W/D: 600 mm
- Approvals
- UL + C-UL - FTTA
- Documentation
- Instructions