- Article no.:
- TS 8806512
- Applications
- Suitable for the installation of
- Partial mounting plates
- Component shelves and drawers
- Punched sections and rails
- Partial doors with and without viewing panels
- Fully glazed doors
- Drawer
- Vertically divided doors
- Trim panels hinged at the top
- Protective bar
- Material
- Enclosure frame, roof, rear panel and gland plates: Sheet steel
- Surface finish
- Enclosure frame: Dipcoat-primed
Roof and rear panel: Dipcoat primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure frame
Roof
Rear panel
Three-piece gland plates
- Dimensions
- Width: 800 mm
Height: 2,000 mm
Depth: 600 mm
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 58.4 kg
- Gross weight
- 62.7 kg
- Customs tariff number
- 94032080
- EAN
- 4028177250444
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
TS Bayed enclosure system, WHD: 800x2000x600 mm, Sheet steel, without mounting plate, without door