Enclosure parts CP-C
Article no.: CP 6070000
Enclosure parts for CP-C support arm system
- Article no.:
- CP 6070000
- Design
- Housing coupling CP-C for support arm connection CP-L, Ø 130 mm
- Colour
- RAL 7035
- Rotating/tilting
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 1.979 kg
- Gross weight
- 1.98 kg
- Customs tariff number
- 79070000
- EAN
- 4028177618756
- ECLASS 8.0
- 27400556