Mounting plate infill for HD system enclosure

Article number: HD 4000.518

For a continuous mounting surface in bayed suites where the mounting plate is set forward.

Article number:
HD 4000.518
Material
Sheet steel, 2 mm
Surface finish
Zinc-plated
Supply includes
Assembly parts
To fit
Height: = 1,800 mm
Customs tariff number
73269098
EAN
4028177976948
Product description
HD Mounting plate infill, for H: 1800 mm