Sliding panel for VX stainless steel

Article number: VX 5050.820

For variable compensation as well as a flexible opening in the base area. May be combined with gland plates.

Article number:
VX 5050.820
Dimensions
Width: 540 mm
Depth: 115 mm
To fit
Width: 1,200 mm
Note
For two-door enclosures, one pack is sufficient for one half of the enclosure
Note on Model No.
For one enclosure half only
Customs tariff number
94039910
EAN
4028177972964