Door, right for VX SE, SE, TP, PC, IW

Article no.: VX 5050812

Article no.:
VX 5050812
Material
Sheet steel
Surface finish
powder-coated
Colour
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Packs of
1 pc(s).
Net weight
33.8 kg
Gross weight
46.02 kg
Customs tariff number
94039910
EAN
4028177970649