Door, left for VX SE, SE, TP, PC, IW

Article no.: VX 5050813

Article no.:
VX 5050813
Material
Sheet steel
Surface finish
powder-coated
Colour
RAL 7035
Packs of
1 pc(s).
Net weight
36 kg
Gross weight
48.22 kg
Customs tariff number
94039910
EAN
4028177970656