Mounting plate for PK

Article no.: PK 9547000

For individual interior installation.

Article no.:
PK 9547000
Product description
For individual interior installation.
Material
2.5 mm melamine phenol-coated laminated paper
Colour
RAL 7035
Supply includes
Mounting plate
Self-tapping assembly screws
Dimensions mounting plate (W x H)
150 mm x 90 mm
To fit
Enclosure type: PK
Width: = 180 mm
Height: = 110 mm
Packs of
10 pc(s).
Net weight
0.6 kg
Gross weight
0.645 kg
Customs tariff number
39269097
EAN
4028177140073
ETIM 9
EC000213
ECLASS 8.0
27409216