C rails for EL

Article no.: EL 2237000

For infinite adjustment of the 482.6 mm (19˝) mounting angles in the depth.

Article no.:
EL 2237000
Product description
For infinite adjustment of the mounting angles in the depth.
Material
Sheet steel
Supply includes
Assembly parts
Suitable for centre part depth
= 416 mm
Packs of
4 pc(s).
Net weight
1.2 kg
Gross weight
1.455 kg
Customs tariff number
73269098
EAN
4028177019447
ECLASS 8.0
27400501
C rails, infinite adjustment of 482.6 mm (19 inch)
mounting angles

C rails for infinite adjustment of the
482.6 mm (19 inch) mounting angles in the
depth, including assembly parts

Material: Sheet steel, zinc-plated, passivated
Dimensions: 416 mm ( for centre part depth)

Packs of 4