Handle frame for operating housing with display panel front

Article no.: CP 6190000

Comprised of rectangular aluminium tube, plastic corner bracket and end caps.

Article no.:
CP 6190000
Colour
RAL 8019
Supply includes
Square aluminium tube
Plastic corner bracket
End caps
Assembly parts
To fit
Width: = 600 mm
Packs of
1 pc(s).
Net weight
0.73 kg
Gross weight
0.76 kg
Customs tariff number
39269097
EAN
4028177119567
ECLASS 8.0
27189266