- Article no.:
- DK 7574535
- Product description
- For splicing boxes, there is a choice of multiple panels with corresponding cut-outs for the installation of single or duplex fibre-optic couplings.
- Material
- Sheet steel
- Colour
- RAL 7035
- Number of locations
- 48
- for fibre-optic coupling
- ST
- Note on Model No.
- Extended delivery times.
- Units
- 3 U
- Packs of
- 1 pc(s).
- Net weight
- 0.652 kg
- Gross weight
- 0.752 kg
- Customs tariff number
- 94039910
- EAN
- 4028177168237
- ETIM 9
- EC001129
- ECLASS 8.0
- 19170113
Patch panel for fibre-optic splicing box, 3 U
For installing 48 x ST couplings including fixtures for
holding the cable clamping devices.
Version: Sheet steel
Spray finish: RAL 7035
For installing 48 x ST couplings including fixtures for
holding the cable clamping devices.
Version: Sheet steel
Spray finish: RAL 7035