Component shelf for frame attachment for enclosure widths 600 mm, 800 mm
Article no.: DK 7265035
For installation in enclosures without 482.6 mm (19") accommodation.
- Article no.:
- DK 7265035
- Design
- unslotted
- Product description
- For frame attachment, for installation in enclosures without 482.6 mm (19") accommodation.
- Benefits
- Mounting bolts or mounting rails may be installed on a 25 mm pitch pattern in the enclosure depth.
- Mounting hole for handles provided.
- Applications
- For installation in enclosures without 482.6 mm (19") accommodation
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- Component shelf, slotted
- Installation options
- Static installation: Component shelf, 50 kg with fixing bolts on punched section without mounting flange
- Static installation: Component shelf, 100 kg with mounting rails on punched sections without mounting flange
- Depth variable: Component shelf, 50 kg with telescopic slides on punched sections without mounting flange
- Load capacity
- 50 kg area load
- Assembly instruction
- Additionally, two punched sections with mounting flanges are required for the inner mounting level
- Note
- Max. depth of component shelves = Enclosure depth - 100 mm.
- Dimensions
- Width: 471 mm
Height: 29 mm
Depth: 500 mm - To fit
- Enclosure type: VX
VX IT
TS IT
Width: 600 mm - Packs of
- 1 pc(s).
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Documentation
- Instructions