- Article no.:
- TS 8611040
- Design
- with lock insert E1
- Product description
- As the handle does not take up any swing space, due to its folding mechanism, the door surface area may be maximised for installed equipment.
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Colour
- RAL 7032
- Assembly instruction
- The handle adaptor is required for mounting on glazed door TS, VX SE, lower door PC, designer door IW
- Note on Model No.
- Only for use with VW, Audi, SEAT, SkodaAuto
- To fit enclosure type
- EL 3-part, 18 – 21 U
- TS
- TS IT
- SE
- PC enclosure door
- IW
- TS 8 bayed enclosure suites with comfort handle
- SE stainless steel
- Packs of
- 1 pc(s).
- Net weight
- 0.66 kg
- Gross weight
- 0.76 kg
- Customs tariff number
- 83024110
- EAN
- 4028177211896
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217