For lock inserts (one double-bit key is supplied with every enclosure).
- Article number:
- SZ 2308000
- Design
- Fiat
- Product description
- For lock inserts
- Note
- Enclosure, case and lock systems are supplied as standard with matching keys
- Packs of
- 1 pc(s).
- Net weight
- 0.019 kg
- Gross weight
- 0.042 kg
- Customs tariff number
- 83017000
- EAN
- 4028177020863
- ETIM 9
- EC000175
- ETIM 8
- EC000175
- ECLASS 8.0
- 27409215
- Product description
- SZ Enclosure key, for Fiat