- Article no.:
- SZ 2366.000
- Design
- inclined
- Product description
- For individual rail mounting.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- To fit enclosure type
- KX
- Packs of
- 20 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.784 kg
- PCF per pack (cradle-to-gate)
- 2.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177022171
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- SZ Rail mounting bracket, tilted