Primer/paint for touching up and repairing powder-coated and wet-painted surfaces, air-drying.
- Article number:
- SZ 2438735
- Product description
- For touching up and repairing powder-coated and wet-painted surfaces, air-drying.
- Colour
- RAL 7035
- Contents
- 1,000 ml
- Delivery form
- Tin
- Packs of
- 1 pc(s).
- Net weight
- 1.023 kg
- Gross weight
- 1.223 kg
- Customs tariff number
- 32082090
- EAN
- 4028177185258
- ETIM 9
- EC001899
- ETIM 8
- EC001899
- ECLASS 8.0
- 27409253
- Product description
- SZ Paint