Pressure relief stoppers in polyamide with integral sealing membrane, especially for enclosures which are exposed to changing climatic conditions (e.g. with outdoor siting).
- Article number:
- SZ 2459500
- Product description
- Especially when enclosures are exposed to changing climatic conditions, pressure differences may cause condensation to form in sealed enclosures. The integral sealing membrane in the pressure relief stopper largely prevents such pressure differences and hence eliminates condensation, additionally, it also prevents the ingress of moisture from the outside. Installed in vertical surfaces to protect against dirt.
- Technical specifications
- Air permeability up to 120 litres/hour with a pressure difference of 70 mbar
- Connection thread M12 x 1.5
- For fitting in material thicknesses up to 4 mm
- Material
- Polyamide
- Colour
- Similar to RAL 9005
- Supply includes
- Lock nut
- Type rating to 508A
- Type 1
- Type 4
- Type 4X
- IP protection category to IEC 60 529
- IP 68
- IP X8
- Packs of
- 5 pc(s).
- Net weight
- 0.015 kg
- Gross weight
- 0.02 kg
- Customs tariff number
- 39269097
- EAN
- 4028177516960
- ETIM 9
- EC002009
- ETIM 8
- EC002009
- ECLASS 8.0
- 27180715
- Product description
- SZ Pressure relief stoppers
- Documentation
- Info sheet