Protective roof for AX

Article number: AX 2472010

The sloping protective roof reliably protects the enclosure from standing moisture and other soiling from above.

Article number:
AX 2472010
Product description
The sloping protective roof reliably protects the enclosure from standing moisture and other soiling from above.
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Supply includes
Assembly parts
Installation options
May also be screw-fastened for dynamic loads
Dimensions
Height: 37 mm
Type rating to 508A
Type 1
Type 3R
Type 4
Type 4X
Type 12
To fit
Enclosure type: AX
Width: = 380 mm
Depth: = 210 mm
Packs of
1 pc(s).
Net weight
1.36 kg
Gross weight
1.66 kg
Customs tariff number
94039910
EAN
4028177938229
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405
Product description
AX Protective roof, for WD: 380x210 mm, stainless steel
Approvals
UL + C-UL - FTTA
Documentation
Instructions