- Article no.:
- SZ 2500420
- Design
- Infeed, 2-pole (with socket, without connector)
- Product description
- For time-saving and simple installation of the LED system light.
- Colour
- Orange
- Cross-section
- 1.5 mm²
- Length
- 3,000 mm
- Dimensions
- Length: 3,000 mm
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Packs of
- 5 pc(s).
- Net weight
- 1.01 kg
- Gross weight
- 1.26 kg
- Customs tariff number
- 85444290
- EAN
- 4028177809116
- ETIM 9
- EC001576
- ETIM 8
- EC001576
- ECLASS 8.0
- 27060402
- Product description
- SZ Connection cable, for power supply, 2-pole, 100-240 V, L: 3000 mm