Earth straps

Article number: SZ 2565120

For configuring a reliable earthing connection with perfect contact: With ring terminals in M6 and M8 to match the earthing screw, length-optimised and ready to install.

Article number:
SZ 2565120
Product description
For configuring a reliable earthing connection with perfect contact.
Benefits
With ring terminals in M6 and M8 to match the earthing screws
Length-optimised and ready to install
Cross-section
10 mm²
Connection
M8 – M8
Installation options
AX connection options: Door/cover M8, enclosure M8, mounting plate M8
VX connection options: Door/cover M8, enclosure M8, mounting plate M8, side panel M8, gland plate M8
Note
Please observe the assembly instructions or PE conductor brochure for the relevant enclosure or case system.
Dimensions
Length: 300 mm
Packs of
5 pc(s).
Net weight
0.18 kg
Gross weight
0.184 kg
Customs tariff number
85444290
EAN
4028177319349
ETIM 9
EC000839
ETIM 8
EC000839
ECLASS 8.0
27062302
Product description
SZ Earth strap, connection: M8-M8, for diameter 10 mm², L: 300 mm