- Article number:
- SK 3301.600
- Product description
- For mounting on the enclosure. For use with all enclosure cooling units and air/water heat exchangers. Safety overflow at the side. Capacity approximately 0.75 l.
- Supply includes
- Condensate collecting bottle
Bottle holder
Assembly parts
- Packs of
- 1 pc(s).
- Net weight
- 0.14 kg
- Gross weight
- 0.144 kg
- Customs tariff number
- 39269097
- EAN
- 4028177227958
- ETIM 9
- EC002009
- ETIM 8
- EC002009
- ECLASS 8.0
- 27180715
- Product description
-
SK Condensate collecting bottle, Capacity approximately 0.75 l