Hydraulic tension screw

Article number: AS 4055661

Accessories for hole punches. Required as a connecting part between the die and the stamp. For operation via hydraulic punch

Article number:
AS 4055661
Product description
Accessories for hole punches. Required as a connecting part between the die and stamp.
Supply includes
Adaptor for hydraulics
Note
For operation via hydraulic punch
Hydraulic tension screw Ø
9.5 mm
19 mm
Packs of
1 pc(s).
Net weight
0.094 kg
Gross weight
0.107 kg
Customs tariff number
73181900
EAN
4028177808966
ETIM 9
EC002690
ETIM 8
EC002690
ECLASS 8.0
21049046
Product description
Hydraulic screw Ø / L 9,5 / 19 mm